1. Installation Products Agent Newsletter
  2. June 2025

—

June 2025

Agent Update

Explore the future of electrical solutions with our new Q2 product launches!

Explore the future of electrical solutions with our new Q2 product launches!

We’re excited to announce the launch of our new Q2 products! We designed these new solutions to enhance efficiency and deliver top-tier performance across various applications.

Explore ABB’s innovative Ocal® PVC-coated to PVC conduit adapter that helps you streamline the connection of PVC-coated to PVC rigid conduit with a slip joint threaded combo, allowing fewer parts and providing you with tangible time and labor savings.

ABB’s Superstrut® Super-Pack contractor accessories offer bulk-packed items, giving you more products with less packaging at a discounted price. Take advantage of the strut and accessories launch program to test out this new packaging on your next project.

Learn more about these products by clicking the links below for detailed materials. Be sure to check out our Q2 Launch presentation in the ELIP Innovation Quicklink on ELSA for all the details!

Learn More
Ocal® PVC-Coated to PVC Conduit Adapter
Ocal® PVC-Coated to PVC Conduit Adapter

Streamlines connection of PVC-coated to PVC rigid conduit.

ABB Website
Promotional Video
Star Card
Superstrut® Super-Pack Contractor Accessories
Superstrut® Super-Pack Contractor Accessories

Super-Packs — contractor accessories in project-sized cartons that deliver more product with less packaging.

ABB Website
Product Sheet
Product Images
Promotions
Get the Details: Superstrut® Savings & Requirements
Get the Details: Superstrut® Savings & Requirements

Key Promotion Details:

• Promotion expires August 29, 2025
• Save 10% below list price on new contractor accessories Super-Packs!
• Special launch pricing is available only on qualifying orders using the promo code: #SUPERSTRUT ACCESSORIES PROMO.
 
• A minimum purchase of $24,000 in Superstrut accessories an $36,000 in Superstrut channel is required to qualify for this exciting offer.
 
Promotional Flyer
AGENTS ONLY: Join the Superstrut® Summer Sales Challenge!
AGENTS ONLY: Join the Superstrut® Summer Sales Challenge!

Help drive growth and adoption of our new Superstrut® contractor accessories Super-Pack—and earn rewards along the way!

Promotion Dates: June 1 – August 29, 2025

Your Goal: Sell the most Superstrut contractor accessories and channel products during the promo period.
How to Participate: Be sure all qualifying sales are tagged with #SUPERSTRUT ACCESSORIES PROMO so we can track your progress.
Top Overall Salesperson:Wins a Camping Gift Pack—featuring a YETI® cooler, Solo Stove®, and Ember® tumbler.
Top Seller of New Superstrut Accessories: Also receives the Camping Gift Pack!

Agent Contest Flyer
Resources
Powering Progress in Automotive Production
Powering Progress in Automotive Production

From factory construction to ongoing MRO, automotive manufacturers and contractors rely on ABB Installation Products to deliver safe, smart and reliable electrical performance — helping keep production lines running without interruption.

Learn More
Boost Your Product Skills with ABB’s Electrification CourseFinder!
Boost Your Product Skills with ABB’s Electrification CourseFinder!

Discover ABB’s new online platform packed with flexible, expert-led courses tailored for Installation Products employees and customers in the U.S. Learn anytime, anywhere — and earn certifications to elevate your career!

Learn More on ELSA
Explore CourseFinder
Introducing Our New Commercial & Industrial Sales Leadership Team!
Introducing Our New Commercial & Industrial Sales Leadership Team!

Get to know your District Sales Managers and the powerhouse leadership team behind them!

View Here
Product Highlights
Support Your Contractors with Smarter Solutions & Learn from Electrician U!
Support Your Contractors with Smarter Solutions & Learn from Electrician U!

The 2023 NEC updates burial depth requirements — help your customers stay compliant and efficient. Share this video (see 4:52) for a breakdown of code changes, conduit types and trenching best practices.

Then introduce ABB’s Carlon® ENT two-piece fittings:

• No PVC cement or tape required • Installs in seconds
• 200+ lbs. pull-out strength
• Concrete-tight for poured-in-place jobs
 

Ideal for high-demand environments like condos, hotels, and parking decks. Fast, reliable, code-ready.

Long form video
ENT Short form video
Employee Spotlight
Employee Spotlight - Courtney Foster

—

We want your feedback!

We created this newsletter to help you stay current on what’s happening at ABB in ELIP. Please share any suggestions for content or feedback to help us make this as beneficial as possible.

Click to Submit Feeback

—

Quicklinks

Electrification Modify your profile Unsubscribe Privacy Policy © 2025 ABB