#ContractorBetter Newsletter > ABB #ContractorBetter Quarterly Newsletter - Q2 2020

—

June 2020

#ContractorBetter Quarterly Insights

Labor Overruns are Costly!

Understanding Labor is the Key to Estimating Accuracy

Electrical contractors often have difficulty meeting the labor hours that they provide in an estimate. These costly labor overruns are not necessary; estimators who take the time to understand and apply fundamental principles of estimating jobs are likely to decrease or even eliminate overruns.

Most labor overruns are caused by:
·         Not including enough labor hours in the estimate
·         A failure to apply installation labor factors; difficulty can increase the estimate
·         A failure to calculate project labor factors; difficulty can increase the estimate
·         Poor project management
·         Poor labor productivity

To learn more download the Estimating 101 Executive Summary which includes a 50 minute on demand webinar and F.A.Q. document.

► Read eBook

—

Contractor Resources

Product Conversion: Spectra to Tmax XT

Product Conversion: Spectra to Tmax XT

Smart Cross Refernce Tool

Digital cross reference tool that converts a Spectra breaker part number and rating plug to Tmax XT part number. Mass cross tab available to cross multiple part numbers at one time.

Digital Industry Landscape

Digital Industry Landscape

Commercial and Residential Solutions

Visit our digital interactive industry landscape to view the ABB commercial and residential solutions.

MyLearning- Online Training

MyLearning- Online Training

ReliaGear® Pro-Stock Lighting Panelboard

When XTreme flexibility is required, ReliaGear® Pro-Stock lighting panelboards are the smart, safe and sustainable choice. Take our on-demand training module to learn why. A certificate is available upon completion.

#Contractor Business Resource Center

#Contractor Business Resource Center

Practical Solutions for Productivity and Profitability

Visit our new Contractor Resource Center online to access webinars, digital guides, whitepapers and infographics. Our new resource center has it all.

—

Featured Product

ABB Ability™ EDCS - The Ability to Send Power Right to the Bottom Line

The ABB Ability™ Electrical Distribution Control System (EDCS) is the innovative cloud-based platform that enables users to monitor and manage facility electrical distribution via smartphone, tablet or computer in real time to optimize energy use and costs. Flexible and scalable, it simplifies building management and offers predictive capabilities that reduce downtime and maintenance and the costs that come with them.

—

Product Highlights

 
DFCI – Dual Function Circuit Interrupter
 

GE's Dual Function Circuit Interrupter (DFCI) combines both Ground Fault and Combination Arc Fault (GFCI & AFCI) protection in a simple to apply and cost-effective solution. GFCI provides protection against overloads, short circuits, and ground faults preventing electrical shocks.

 
 
 
ReliaGear® SB Switchboard
 

ReliaGear SB Switchboard features a safe, reliable design and groundbreaking Tmax XT plug-in circuit breakers to dramatically save time and labor and improve safety. The spring-loaded circuit breaker connector design ensures ease of installation and a stronger connection, offering greater energy efficiency and reliability.

 
 
 
TruONE™ ATS
 

The new TruONE is the world’s first true all-in-one automatic transfer switch, engineered to incorporate switch and controller in one seamless unit. Performance tested beyond standard requirements, TruONE stands ready to ensure the steady delivery of critical power at all times.

 
 

—

Have a contractor expert contact you regarding ABB Products and Solutions.

—

#ContractorBetter Business Resource Center

Electrification Modify your profile Unsubscribe Privacy Policy © 2026 ABB