Supporting operations in critical healthcare facilities, utilities, industrial and commercial buildings is a priority for ABB. For this reason, selected software and remote maintenance solutions will be available free-of-charge throughout 2020.

The offering includes:

● ABB Ability™ Electrical Distribution Control System (EDCS), a digital energy management platform which can help businesses save up to 30 percent on operational costs.

iUPSGuard solution, hospitals and medical facilities can benefit from remote monitoring and diagnostics of any ABB or third-party UPS, ensuring that essential power is maintained.

● ABB Ability™ Asset Health for electrical systems (MyRemoteCare), an asset performance management cloud platform which can help businesses save up to 40% of maintenance costs and avoid unscheduled downtime. Will be free of charge until the end of 2020, when connected to one of the following newly purchased condition monitoring solutions:

  • - ABB Ability™ Condition Monitoring for switchgears (SWICOM), to monitor performances of a medium voltage switchgear